medical-reinforced

AC/DC Schaltnetzteile Erhöhte Isolation / Medizintechnik bis 450 Watt

Traco Power bietet eine Reihe von AC/DC-Stromversorgungsmodulen in Medizinaltechnik an. Sie sind sowohl für die Leiterplattenmontage als auch für die Gehäusemontage mit Schraubklemmen erhältlich. Diese Produkte der Schutzklasse II sind nach IEC/EN60601-1 3rd edition und UL60601-1 sowie IEC/EN60950-1 und UL60950-1 zugelassen.

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
5-30 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24 VDC

5-30 Watt AC/DC modules, medical, 85-264 VAC input, 4000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, PCB mount

24-36 W
85-264 VAC
5.1, 12, 24 VDC

24-36 Watt AC/DC modules, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing

15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 1.65" x 1.14"

Pinning
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 2.82" x 1.14"

15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 1.5" x 1.0"

Pinning
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, chassis mount (JST) 2.6" x 1.0"

30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 2.89" x 1.50"

Pinning
30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"

30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 2.74" x 1.1"

Pinning
30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, chassis mount (JST) 3.34" x 1.36"

40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 12/5, 15/5, 24/5, 12/5/-12, 15/5/-15, 24/5/12 VDC

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"

40 W
85-264 VAC / 120-370 VDC
5, 12, 24, 48 VDC

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 3" x 2"

40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 3.2" x 2.2"

Pinning
40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, Chassis mount, 4.3" x 2.2"

65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 12/5, 15/5, 24/5, 12/5/-12, 15/5/-15, 24/5/12 VDC

65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"

65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 48 VDC

65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 3" x 2"

65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 3.2" x 2.2"

Pinning
65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, Chassis mount, 4.3" x 2.2"

100 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48 VDC

100 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 5000 VAC isolation, encased, chassis mount 3" x 2"

100 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48 VDC

100 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 3" x 2"

150 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48 VDC

150 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 5000 VAC isolation, encased, chassis mount 4" x 2"

150 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48 VDC

150 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 4" x 2"

180 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

180 Watt AC/DC power supply, medical, 85-264 VAC input, reinforced 4000 VAC isolation, encased, 3.6" x 2.44"

180 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

180 Watt AC/DC power supply, medical, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, 3" x 2"

300 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

300 Watt AC/DC power supply, medical, 85-264 VAC input, reinforced 4000 VAC isolation(2xMOPP), encased, 4.6" x 2.44"

300 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

300 Watt AC/DC power supply, medical, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, 4" x 2"

450 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48, 53 VDC

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount 5.8" x 3"

450 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48, 53 VDC

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

450 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48, 53 VDC

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II,reinforced 4000 VAC isolation, encased, chassis mount 5.8" x 3"

450 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48, 53 VDC

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"