harsh-industry-and-ex

AC/DC Power Supplies Harsh Industry and Ex 50 – 600 Watt

The TSP series models come in a rugged metal case with shock and vibration proof construction. They feature high immunity against electrical disturbances and a high power reserve. The operating temperature range is specified from –25°C to +70°C. All models provide remote On/Off and alarm output. International safety approvals package includes ATEX 94/9/EC certification for applications in hazardous locations

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
80-480 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

8-480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

120 W
85-264 VAC / 85-375 VDC
12, 24 VDC

120 Watt AC/DC power supply, industrial, rugged design for harsh outdoor environments, IP67, NEMA 4X rated, chassis mount, metal enclosure