TXLN Series AC/DC Power Supplies

Twelve Power Ranges from 10 ~ 960 Watts

 

                                                                        • Compact Metal case with screw terminal block

                                                                        • Convection cooled up to 200 Watts

                                                                        • 320 ~ 960 Watt models enclosed with fan

                                                                        • Industrial IEC / EN / UL 62368-1 safety approvals

Headline Revised
 

Description

 

TXLN Family Features

 

The TXLN series is a family of encased power supplies with screw terminal connections designed for a wide range of cost critical requirements. With 12 power levels covering 10 to 960 watts, IEC/EN/UL 62368-1 safety approvals, EN 61000-3-2 compliance, EN 55032 Class B for Conducted & Radiated emissions and high efficiencies up to 91% the TXLN series were designed for meeting global applications in the industrial electronics market. At 500 watts and above, the features and signaling capabilities increase to support larger and more sophisticated system requirements.

 

• Single and multiple output (isolated outputs)

• High efficiency up to 91%

• EN 55032 Class B (Conducted & Radiated))

• Up to 200 Watt all models without fan

• EN 61000-6-3 and EN 61000-6-1 (EMI/EMC)

• Compliance to EN 61000-3-2

• Short circuit, overvoltage and overload protection

• IEC/EN/UL 62368-1 safety approvals

• 3 year product warranty

Click Cursor

 

 

 

 Series Features                    18~320 Watt Models

• Low profiles

• Convection-Cooled ≤ 200 Watts

• Multi-Output 35W & 80W Series

• Active PFC  150 Watts. 
TXLN 018 Series (10~18W) TXLN 025 Series (25W) TXLN 035 Series (35W)
2.44 x 2.00 x 1.10"

Single 3.3~24Vout
PDF Icon

3.62 x 2.00 x 1.10"

Single 3.3 ~ 48Vout
PDF Icon

3.90 x 3.23 x 1.38"

Single & Triple 3.3 ~ 48 Vout
PDF Icon

TXLN 060 Series (60W) TXLN 080 Series (80W) TXLN 110 Series (110W) TXLN 150 Series (150W)
3.90 x 3.23 x 1.38"

Single 3.3 ~ 48Vout
PDF Icon

6.26 x 3.74 x 1.50"

Dual & Triple 5 ~ 24Vout
PDF Icon

6.26 x 3.74 x 1.50"

Single 5 ~ 48 Vout
PDF Icon

7.40 x 3.90 x 1.18"

Single 5 ~ 48 Vout
PDF Icon

TXLN 200 Series (200W) TXLN 320 Series (320W)    
   
8.34 x 4.53 x 1.18"

Single 5 ~ 48Vout
PDF Icon

8.34 x 4.53 x 1.18"

Single 5 ~ 48Vout
PDF Icon

   

  TXLN 500 Series (500W) TXLN 750 Series (750W) TXLN 960 Series (960W)

 Series Features                   500~960 Watt Models

• Active PFC >0.95

• Meets EN 61000-3-2 Class D

• Remote on/off

• Remote sense

• Power OK signal (750/960W)

• Current Sharing (750/960W)

• 12Vsb  (750/960W)
 
9.06 x 5.00 x 1.60"

Single 12 ~ 48Vout
PDF Icon

10.83 x 4.92 x 2.48"

Single 12 ~ 48Vout
PDF Icon

10.83 x 4.92 x 2.48"

Single 12 ~ 48Vout
PDF Icon

Please contact Traco Power North America directly for sample requests or a price quote.