TPP 180 & TPI 180 Series

Medical & Industrial 180W AC/DC Power Supplies

Ultra-compact open frame & enclosed packages

 

                                                            • Industry leading power density

                                                            • Global Medical & ITE safety approvals

                                                            • –40°C to +85°C operating temperature

                                                            • 220W peak power for 5 seconds

 

Description

The TPP 180 & TPI 180 are two families of ultra-compact AC/DC power supplies available in open frame and enclosed packages with safety approvals for both Medical and Industrial applications. Consisting of 6 models within each family offering single outputs of 12 / 15 / 24 / 36 / 48 / 53 VDC with up to 94% efficiency. 


The TPP 180 Series are 2xMOPP compliant and BF (body floating) rated for applied parts applications, insuring both patient and operator protection. Using high quality components and high efficiency topologies enables a wide operating temperature range and high reliability exceeding 1.14 million hours MTBF (MIL-HDBK-217F, ground benign) and supported with a 5 year product warranty.

The TPI 180 Series are approved to the latest IEC/EN/UL 62368-1 ITE safety approvals, as well as EN 61000-3-2 compliance, EN 55032 Class B for conducted emissions and high efficiencies up to 94%. With shock & vibration ratings to IEC 60068, thermal shock to MIL-STD-810F, an ultra-wide operating temperature range from -40°C to +85°C, and acceptance criteria for electronic assemblies according to IPC-A-610 Level 3 the TPI 180 series were designed for wide range of global industrial applications.

   General Features



   • 2.00 x 3.00 x 1.24" open frame

   • 2.44 x 3.60 x 1.75" enclosed packages

   • Safety approved to IEC/EN/UL 62368-1

   • Operating temperature range -40°C to +85°C

   • EN55032 class B compliant

 

     Medical Features - TPP 180 Series



     • Safety approved to IEC/EN/ES 60601-1 (2 x MOPP)

     • I/O isolation 4,000VAC

     • 250 VAC working voltage with reinforced insulation

     • Low leakage current <100 μA rated for BF applications

     • Risk management acc. to ISO 14971 including file

     • 5 year warranty

        Industrial Features - TPI 180 Series



        • Safety approved to IEC/EN/UL 62368-1

        • Operating temperature range -40°C to +85°C

        • 220W peak power operation for 5s

        • Shock & vibration to IEC 60068

        • Thermal shock to MIL-STD-810F


        • 3 year warranty

Industrial Button
TPI 180A-M TPI 180-M
TPI 180A-M
TPI 180-M
180 WATTS
PDF Icon

  180 WATTS
PDF Icon

 
2.00 x 3.00 x 1.24" 2.44 x 3.60 x 1.75"
TPI 180A-M CLICK

TPI 180-M CLICK

MandI Button
TPP 180A-M TPP 180-M
TPP 180A-M
TPP 180-M
180 WATTS
PDF Icon

  180 WATTS
PDF Icon

 
2.00 x 3.00 x 1.24" 2.44 x 3.60 x 1.75"
TPI 300L-M CLICK

TPP 180-M CLICK

Please contact salesusa [at] tracopower.com (Traco Power North America) directly for sample requests or a price quote.