Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
Compact 6 & 10 Watt DC/DC chassis mount modules for industrial applications in harsh environments
The TMDC 06 & TMDC 10 series are the latest additions to Traco Power’s existing TMDC line of Industrial DC/DC off-board modules. Equipped with integrated filters which limit conducted and radiated emissions (EN 55032 class A) but also increase the modules EMC immunity (EN 55035), these series are suitable for many harsh industrial applications which require increased EMC and isolation (3000 VDC I/O-isolation) capabilities.
The modules come in fully encapsulated 2.09” x 1.34” x 1.04” (TMDC 06) or 3.11” x 1.34” x 0.87” (TMDC 10) plastic packages and feature a temperature range from –40° to 80°C without derating.
All models have an ultra wide 4:1 input voltage range from either 9-36 VDC or 18-75 VDC and fully regulated outputs. Latest IT safety certifications (UL 62368-1) and DC-OK and remote on/off functions complete the package to provide an ideal solution for many harsh industrial applications.
Models and Datasheet: