Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
• Compact DIP-24 plastic case
• I/O isolation 5000 VAC rated for 250 VAC working voltage
• Certification according to IEC/EN/ES 60601-1 3rd edition for 2 x MOPP
• Risk management process according to ISO 14971
• Acceptance criteria for electronic assemblies acc. to IPC-A-610 Level 3
• Low leakage current <2 μA
• Operating temperature –40°C to 95°C
• EMC compliance to IEC 60601-1-2 4th edition and EN55032 class A
• Operating up to 5000m altitude
• 5-year product warranty
Series | Power | Package | I/O Isolation | Input | Output voltage |
TIM 6 | 6 W | DIP-24 | 5000 VAC | 2:1 | 5,12,15,±5,±12,±15 VDC |
The TIM 6 series is a cost efficient range of medical 6 Watt DC/DC converters in DIP-24 plastic package with wide 2:1 input voltage range. They provide a reinforced isolation system for 5000 VAC and a very low leakage current of less than 2 μA. The units are approved to IEC/EN/ES 60601-1 3rd ed. for 2 x MOPP and come along with an ISO 14971 risk management file. Design and production conform to the quality management system ISO 13485. With a high efficiency of up to 89% and highest grade components the converters can reliably operate in an ambient temperature range of –40°C up to +95°C. They constitute a reliable solution not only for medical equipment but also for demanding ranges of application such as transportation, control & measurement or IGBT drivers.