03.06.2024

TEN 30 & 40UIR / THN 10UIR

Compact 10, 30 and 40 Watt Railway DC/DC Converters with Ultra-Wide 12:1 Input Voltage Range

  • Compact 1"×1" (THN 10UIR) and 2"×1" package (TEN 30UIR and TEN 40UIR) 
  • Ultra-wide input voltage range 9–75, 14–160 VDC 
  • EN 50155 and EN 61373 
     
  • Qualification for fire behavior according to EN 45545-2 
  • I/O-isolation 3‘000 VDC 
  • High efficiency up to 90% 
  • Under voltage lock out circuit 
  • Adjustable output voltage and Remote On/Off
Image
thn10uir-ten30uir-ten40uir_540x360
Series Power Input Voltage Temperature Range Footprint
THN 10UIR 10 Watt 9–75, 14–160 VDC –40 to +80°C (without derating)  1"×1"
TEN 30UIR 30 Watt 9–75, 14–160 VDC –40 to +80°C (without derating) 2"×1"
TEN 40UIR 40 Watt 9–75, 14–160 VDC –40 to +80°C (without derating)1 2"×1"
1wiht premounted heatsink

The THN 10UIR, TEN 30UIR and TEN 40UIR are railway approved series of high performance DC/DC converters with ultra-wide 12:1 input voltage range and output power of 10, 30 and 40 Watts respectively. The compact, fully encapsulated converters provide an increased resistance against shock/vibration, and thermal shock. A high efficiency of up to 90% give the converters an effective temperature range of –40°C up to +70°C (with heatsink up to 80°C) without derating. Thanks to the dedicated holdup capacitor connection, they meet extended holdup-time requirements without the need for bulky input capacitors. The approvals according to standards EN 50155 and EN 61373 qualify them for railway and transportation systems. Additional qualification for the fire behavior of components according to EN 45545-2 and the safety approval according to IEC/EN/UL 62368-1 support a potential compliance test of the application. All models offer an I/O-isolation voltage of 3’000 VDC and feature an active under voltage lockout function, remote on/off and adjustable outputs to ensure that these converters fit in any ruggedized applications.

 

thn10uir-ten30-40uir_power-range_en