Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
• Wide 4:1 input voltage 60 W DC/DC converter in a compact 2.3 x 1.45 ” plastic case
• I/O isolation 5000 VAC rated for 250 VAC working voltage
• Certification according to IEC/EN/ES 60601-1 3rd edition for 2 x MOPP
• Risk management process according to ISO 14971
• Acceptance criteria for electronic assemblies acc. to IPC-A-610 Level 3
• Low leakage current <4.5 μA
• Operating temperature –40°C to 75°C
• EMC compliance to IEC 60601-1-2 4th edition
• Operating up to 5000m altitude
• 5-year product warranty
The THM 60WI series is a range of medical 60 Watt DC/DC converters in a compact 2.3” x 1.45” plastic package and with wide 4:1 input voltage range. They provide a reinforced isolation system (5000 VAC) and a very low leakage current of less than 4.5 μA. With a high efficiency of up to 92% and highest-grade components the converters can reliably operate in an ambient temperature range of –40°C up to +75°C with derating. For more demanding applications regarding temperature, Traco also offers a special heatsink which will greatly increase the thermal capabilities for natural convection conditions.
The units are approved according to IEC/EN/ES 60601-1 3rd edition for 2 x MOPP as well as IEC/EN/UL 62368-1 and come along with an ISO 14971 risk management file. Design and production conform to the quality management system ISO 13485. The THM 60WI constitutes a reliable solution not only for medical equipment but also for demanding ranges of application such as control & measurement and transportation.
Model and Datasheet:
THM60WI