Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
New dual output models: ±12, ±15, ±24 VDC
High power block with excellent thermal convection
Operating temperature -40°C to +93°C
Ultra wide 4:1 input voltage range
EN 50155 approval for railway applications
Increased shock & vibration resistance
Excellent efficiency up to 91%
Input filter meet EN 55032, class B
I/O isolation up to 3'000 VDC
3-year product warranty
The TEQ 20WIR & 40WIR are two series of isolated high performance railway DC/DC-converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged metal case. These converters are suitable for a wide range of applications, but they are designed particularly for railway and industrial applications where often no PCB mounting is possible but the module has to be mounted on a chassis. Spring clamps additionally support the converters increased shock & vibration resistance.
The product range is now extended with additional dual output models (±12, ±15 & ±24 VDC) to further increase the application range. A very high efficiency and the heatsink construction allows an operating temperature up to +83°C (natural convection) without power derating and up to +93ºC with power derating. Further features include under voltage lockout, over temperature protection and short circuit protection.
Model and Datasheet: