Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
Description | ||
Many applications cannot support the characteristics or extra space of a fan. The new TCI series of 130 ~ 500 Watt switching power supplies were designed to be used as a conduction cooled power solution using the proper baseplate, this series has the option to use convection cooling as well as forced air cooling if available. The entire series meets OVC III requirements, can operate up to 5000m and has a reinforced isolation system for 4250VAC I/O while providing full power from -20°C up to +50°C and an operating range from -30°C up to +80°C with derating. The TCI series is an ideal solution for a wide array industrial & ITE applications. |
||
Key Features | ||
TCI 130 | TCI 240 | TCI 500U |
• Fully enclosed 3.2 x 2.4 x 1.7" footprint • Operating range -30°C up to +80°C • Full load from -20°C up to +50°C • OVC III over voltage category • EN 55032 class B conducted emissions |
• Fully enclosed 4.1 x 2.5 x 1.5" footprint • Operating range -30°C up to +80°C • Full load from -20°C up to +50°C • OVC III over voltage category • EN 55032 class B conducted emissions |
• U-Channel 5.2 x 3.3 x 1.6" package • Up to 450W conduction cooled -20°C to +45°C • Operating range -30°C up to +80°C • 5VDC standby & 12VDC Aux • Power Good, Remote On/Off & Remote Sense • OVC III over voltage category • EN 55032 class B conducted emissions |
![]() |
|||
![]() |
|||
TCI 130 3.2 x 2.4 x 1.7" |
TCI 240 4.1 x 2.5 x 1.5" |
TCI 500U 5.2 x 3.3 x 1.6" |
|
Conduction Cooled with Baseplate |
Up to 130W -20°C to +50°C |
Up to 240W -20°C to +50°C |
Up to 450W (230VAC) Up to 400W (115VAC) -20° to +45°C |
Convection Cooled | Up to 119W -20°C to +50°C |
Up to 210W -20° to +50°C |
Up to 330W (230VAC) Up to 260W (115VAC) -20° to +50°C |
Fan Cooled | Up to 130W (8 CFM) -20°C to +50°C |
Up to 240W (8 CFM) -20°C to +50°C |
Up to 500W (See fan version) -20°C to +50°C |
CLICK HERE FOR MORE INFO |
CLICK HERE FOR MORE INFO |
CLICK HERE FOR MORE INFO |
Please contact salesusa [at] tracopower.com (Traco Power North America) directly for sample requests or a price quote.