TSP 600-124

The TSP series comprises high performance DIN-rail mount power supplies designed for reliable operation under difficult factory floor conditions. High immunity against electrical disturbances and rugged metal casing make these modules the best choice to power sensitive loads in industrial process control systems, machine tools or other demanding industrial applications. They provide a DC-OK signal and external shut down function. Detachable screw terminal blocks make the connection easy

Product Status
Active
Product is recommended for new designs.

Product Documentation

Attribute
Value
Output Voltage
24 VDC
Output Adjustment 1
24-28 VDC
Output Current
25000 mA
Power Rating
600 W
Number of Outputs
single
Input Voltage
85-264 VAC
Housing Type
Metal Case
Mounting Type
DIN-Rail Mount
Connection Type
Screw Terminal
Length
165 mm
Width
125 mm
Depth
125 mm
Efficiency
87 %
Maximum Temperature
40 °C
Minimum Temperature
-25 °C
Weight
2800 g
Ripple and Noise
200 mVp-p max.
Remote On/Off
No
Safety Approvals
EN 60950-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TSP 070-112
72 W
85-264 VAC
12 VDC
(12-14 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 070-112
TSP 090-124
90 W
85-264 VAC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 090-124
TSP 090-124N
90 W
85-264 VAC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 090-124N
TSP 090-148
96 W
85-264 VAC
48 VDC
(48-56 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 090-148
TSP 140-112
144 W
85-264 VAC
12 VDC
(12-14 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 140-112
TSP 180-124
180 W
85-264 VAC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 180-124
TSP 180-148
192 W
85-264 VAC
48 VDC
(48-56 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 180-148
TSP 360-124
360 W
85-264 VAC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 360-124
TSP 360-148
360 W
85-264 VAC
48 VDC
(48-56 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 360-148
TSP 600-136
600 W
85-264 VAC
36 VDC
(36-42 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 600-136
TSP 600-148
600 W
85-264 VAC
48 VDC
(48-56 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TSP 600-148
TSP 070-112 EX
72 W
85-264 VAC
12 VDC
(12-14 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

TSP 090-124 EX
90 W
85-264 VAC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

TSP 090-148 EX
96 W
85-264 VAC
48 VDC
(48-56 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

TSP 140-112 EX
144 W
85-264 VAC
12 VDC
(12-14 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

TSP 180-124 EX
180 W
85-264 VAC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

TSP 180-148 EX
192 W
85-264 VAC
48 VDC
(48-56 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

TSP 360-124 EX
360 W
85-264 VAC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

TSP 360-148 EX
360 W
85-264 VAC
48 VDC
(48-56 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

TSP 600-124 EX
600 W
85-264 VAC
24 VDC
(24-28 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

TSP 600-148 EX
600 W
85-264 VAC
48 VDC
(48-56 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Compatible Function-Modules

Only 8 products can be added to the comparison list.

TSP-BCM24A

Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series

Only 8 products can be added to the comparison list.

TSP-BFM24

Buffer module (up to 600 Watt), for any 24 VDC source, 120Ws buffer energy, compatible with TSP series

Only 8 products can be added to the comparison list.

TSP-REM600

Redundancy modules (360-600 Watt), for 24 VDC models, compatible with TSP series

Only 8 products can be added to the comparison list.

TSPC-DCM600

Decoupling module (up to 600 Watt), for 5 to 28 VDC models, compatible with TSPC series

Compatible accessories