TOF 15-24SM

The TOF Series power supplies are the choice for demanding applications. They feature compact dimensions and a low profile. They are easy to instal and connect via screw terminals or pin connector. Chassi and cover kit are available as an accessory. Compliance with international safety standards (CE/UL) and EMC requirements qualify this product for worldwide use. A very high reliability is guaranteed by the use of industrial quality grade components.

Product Status
End of Life
We will accept last buy orders for TOF 10-30 Watt models until March 11. 2016. (While production of other models of TOF series have been discontinued already in December 2013).

Product Documentation

Additional Documents

Compliance & Conformity

Accessories

Attribute
Value
Output Voltage
24 VDC
Output Current
700 mA
Power Rating
15 W
Number of Outputs
single
Input Voltage
85-264 VAC / 110-370 VDC
Housing Type
Open Frame
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
125 mm
Width
50 mm
Depth
20 mm
Efficiency
78 %
Maximum Temperature
60 °C
Minimum Temperature
-10 °C
Remote On/Off
No
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TOF 10-05S
10 W
85-264 VAC / 110-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 10-12S
10 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 10-15S
10 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 10-24S
10 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 15-05S
15 W
85-264 VAC / 110-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 15-12S
15 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 15-15S
15 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 15-24S
15 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 30-05S
30 W
85-264 VAC / 110-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 30-12S
30 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 30-15S
30 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 30-24S
30 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 50-05S
50 W
85-264 VAC / 110-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 50-12S
50 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 50-15S
50 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 50-24F
50 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 75-05S
75 W
85-264 VAC / 110-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 75-12S
75 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 75-15S
75 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 75-24F
75 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 100-05S
100 W
85-264 VAC / 110-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 100-12S
100 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 100-15S
100 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 100-24F
100 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 150-05S
150 W
85-264 VAC / 110-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 150-12S
150 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 150-15S
150 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 150-24F
150 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 15-0522T
15 W
85-264 VAC / 110-370 VDC
5/±12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 15-0533T
15 W
85-264 VAC / 110-370 VDC
5/±15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 30-0522T
30 W
85-264 VAC / 110-370 VDC
5/±12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 30-0533T
30 W
85-264 VAC / 110-370 VDC
5/±15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 10-05SM
10 W
85-264 VAC / 110-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 10-12SM
10 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 10-15SM
10 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 10-24SM
10 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 15-05SM
15 W
85-264 VAC / 110-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 15-12SM
15 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 15-15SM
15 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 30-05SM
30 W
85-264 VAC / 110-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 30-12SM
30 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 30-15SM
30 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 30-24SM
30 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 50-12SM
50 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 50-15SM
50 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 50-24FM
50 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 75-12SM
75 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 75-15SM
75 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 75-24FM
75 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 100-12SM
100 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 100-15SM
100 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 100-24FM
100 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 150-12SM
150 W
85-264 VAC / 110-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 150-15SM
150 W
85-264 VAC / 110-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TOF 150-24FM
150 W
85-264 VAC / 110-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
Similar Models

Only 8 products can be added to the comparison list.

TPP 15-124A-J

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, chassis mount (JST) 2.6" x 1.0"