TMT 30212

The TMT series power modules are AC/DC power supplies in compact fully encapsulated module. They feature easy installation with screw terminals and optional DIN-rail mounting adaptor or direct PCB mounting with solder pins. Compliance with international safety standards including UL 508 listing qualify these products for worldwide markets.
These AC/DC modules offer an interesting power supply solution for many space critical applications in commercial and industrial electronic equipment.
The series is approved to medical standard IEC60601-1 ed.3.0. A re-approval to IEC60601-1 ed.3.1 is not scheduled.

Product Status
End of Life
Product is mature but remains in production for sustaining programs. This status is in effect since May 2016.

Product Documentation

Accessories

Attribute
Value
Output Voltage
±12 VDC
Output Current
1250/1250 mA
Power Rating
30 W
Number of Outputs
dual
Input Voltage
85-264 VAC / 85-370 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
76 mm
Width
51 mm
Depth
28 mm
Efficiency
83 %
Maximum Temperature
50 °C
Minimum Temperature
-25 °C
Weight
165 g
Ripple and Noise
150 mVp-p max.
Capacitive Load
10000 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, EN 60601-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TMT 10105
10 W
85-264 VAC / 85-370 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 10105
TMT 10112
10 W
85-264 VAC / 85-370 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 10112
TMT 10115
10 W
85-264 VAC / 85-370 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 10115
TMT 10124
10 W
85-264 VAC / 85-370 VDC
24 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 10124
TMT 15105
15 W
85-264 VAC / 85-370 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 15105
TMT 15112
15 W
85-264 VAC / 85-370 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 15112
TMT 15115
15 W
85-264 VAC / 85-370 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 15115
TMT 15124
15 W
85-264 VAC / 85-370 VDC
24 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 15124
TMT 15212
15 W
85-264 VAC / 85-370 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 15212
TMT 15215
15 W
85-264 VAC / 85-370 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 15215
TMT 30105
30 W
85-264 VAC / 85-370 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 30105
TMT 30112
30 W
85-264 VAC / 85-370 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 30112
TMT 30115
30 W
85-264 VAC / 85-370 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 30115
TMT 30124
30 W
85-264 VAC / 85-370 VDC
24 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 30124
TMT 30215
30 W
85-264 VAC / 85-370 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 30215
TMT 30252
30 W
85-264 VAC / 85-370 VDC
5/12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 30252
TMT 30522
30 W
85-264 VAC / 85-370 VDC
5/±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 30522
TMT 30515
30 W
85-264 VAC / 85-370 VDC
5/±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 30515
TMT 30503
30 W
85-264 VAC / 85-370 VDC
3.3/5/12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 30503
TMT 30505
30 W
85-264 VAC / 85-370 VDC
5/3.3/12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 30505
TMT 50105
45 W
85-264 VAC / 85-370 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 50105
TMT 50112
50 W
85-264 VAC / 85-370 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 50112
TMT 50115
50 W
85-264 VAC / 85-370 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 50115
TMT 50124
50 W
85-264 VAC / 85-370 VDC
24 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 50124
TMT 50148
50 W
85-264 VAC / 85-370 VDC
48 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

End of Life
TMT 50148
Similar Models

Only 8 products can be added to the comparison list.

TMM 40212

40 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount

Only 8 products can be added to the comparison list.

TMP 30212

30 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount