TMR 3-2423

The TMR 3 series is a new family of isolated 3 W DC/DC converter modules with regulated output, featuring wide 2:1 input voltage ranges. The product comes in a compact SIP-8 plastic package with a small footprint occupying only 2.0 cm² (0.3 square inch) of board space. An excellent efficiency allows –40° to +85°C operation temperatures. Further features include remote On/Off control and continuous short circuit protection. The compact dimensions of these converters make them an ideal solution for many space critical applications in communication equipment, instrumentation and industrial electronics.

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Attribute
Value
Output Voltage
±15 VDC
Output Current
100/100 mA
Power Rating
3 W
Number of Outputs
dual
Input Voltage
18-36 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP8
Length
21.8 mm
Width
9.1 mm
Depth
11.2 mm
Efficiency
85 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
4.8 g
Ripple and Noise
50 mVp-p max.
Capacitive Load
330 µF
Remote On/Off
Yes
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Functional Insulation
I/O Isolation Voltage
1600 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TMR 3-0510
2.3 W
4.5-9 VDC
3.3 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-0510
TMR 3-0511
3 W
4.5-9 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-0511
TMR 3-0512
3 W
4.5-9 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-0512
TMR 3-0513
3 W
4.5-9 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-0513
TMR 3-0521
3 W
4.5-9 VDC
±5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-0521
TMR 3-0522
3 W
4.5-9 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-0522
TMR 3-0523
3 W
4.5-9 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-0523
TMR 3-1210
2.3 W
9-18 VDC
3.3 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-1210
TMR 3-1211
3 W
9-18 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-1211
TMR 3-1212
3 W
9-18 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-1212
TMR 3-1213
3 W
9-18 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-1213
TMR 3-1221
3 W
9-18 VDC
±5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-1221
TMR 3-1222
3 W
9-18 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-1222
TMR 3-1223
3 W
9-18 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-1223
TMR 3-2410
2.3 W
18-36 VDC
3.3 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-2410
TMR 3-2411
3 W
18-36 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-2411
TMR 3-2412
3 W
18-36 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-2412
TMR 3-2413
3 W
18-36 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-2413
TMR 3-2421
3 W
18-36 VDC
±5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-2421
TMR 3-2422
3 W
18-36 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-2422
TMR 3-4810
2.3 W
36-75 VDC
3.3 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-4810
TMR 3-4811
3 W
36-75 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-4811
TMR 3-4812
3 W
36-75 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-4812
TMR 3-4813
3 W
36-75 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-4813
TMR 3-4821
3 W
36-75 VDC
±5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-4821
TMR 3-4822
3 W
36-75 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-4822
TMR 3-4823
3 W
36-75 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMR 3-4823
Similar Models

Only 8 products can be added to the comparison list.

TEC 3-2423

3 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Successor

Only 8 products can be added to the comparison list.

TEC 3-2423WI

3 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Only 8 products can be added to the comparison list.

TEC 3-4823WI

3 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Only 8 products can be added to the comparison list.

TMR 3-2423HI

3 Watt DC/DC converter, industrial, 2:1 input, regulated, High isolation 3000 VDC I/O-isolation (functional), encapsulated, SIP-8

Only 8 products can be added to the comparison list.

TRN 3-2423

3 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SIP package

Compatible accessories