TMP 15112C

The TMP & TMPM series AC/DC Power Modules is a new range of fully encapsulated power supplies in an ultra-compact casing. They feature easy chassis mounting with screw terminal block connection or direct PCB mounting with solder pins. Full compliance with International safety standards for industrial control equipment qualifies the products for worldwide markets. These power supplies offer a cost effective solution for many space critical applications in commercial and industrial electronic equipment and for polluted and dusty environment.

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Attribute
Value
Output Voltage
12 VDC
Output Current
1250 mA
Power Rating
15 W
Number of Outputs
single
Input Voltage
85-264 VAC / 120-370 VDC
Housing Type
Plastic Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
96 mm
Width
54 mm
Depth
23.3 mm
Efficiency
79 %
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
132 g
Capacitive Load
2200 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TMP 15105C
15 W
85-264 VAC / 120-370 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15105C
TMP 15115C
15 W
85-264 VAC / 120-370 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15115C
TMP 15124C
15 W
85-264 VAC / 120-370 VDC
24 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15124C
TMP 15148C
15 W
85-264 VAC / 120-370 VDC
48 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15148C
TMP 15212C
16 W
85-264 VAC / 120-370 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15212C
TMP 15215C
15 W
85-264 VAC / 120-370 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15215C
TMP 15252C
15 W
85-264 VAC / 120-370 VDC
5/12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15252C
TMP 15512C
15 W
85-264 VAC / 120-370 VDC
5/±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15512C
TMP 15515C
15 W
85-264 VAC / 120-370 VDC
5/±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 15515C
TMP 30105C
30 W
85-264 VAC / 120-370 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30105C
TMP 30112C
30 W
85-264 VAC / 120-370 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30112C
TMP 30115C
30 W
85-264 VAC / 120-370 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30115C
TMP 30124C
30 W
85-264 VAC / 120-370 VDC
24 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30124C
TMP 30148C
30 W
85-264 VAC / 120-370 VDC
48 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30148C
TMP 30212C
31 W
85-264 VAC / 120-370 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30212C
TMP 30215C
30 W
85-264 VAC / 120-370 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30215C
TMP 30252C
30 W
85-264 VAC / 120-370 VDC
5/12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30252C
TMP 30512C
29 W
85-264 VAC / 120-370 VDC
5/±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30512C
TMP 30515C
30 W
85-264 VAC / 120-370 VDC
5/±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30515C
TMP 30522C
30 W
85-264 VAC / 120-370 VDC
5/±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30522C
TMP 30316C
24 W
85-264 VAC / 120-370 VDC
3.3/5/12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30316C
TMP 30317C
29 W
85-264 VAC / 120-370 VDC
5/3.3/12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 30317C
TMP 60105C
51 W
85-264 VAC / 120-370 VDC
5.1 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60105C
TMP 60112C
60 W
85-264 VAC / 120-370 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60112C
TMP 60115C
60 W
85-264 VAC / 120-370 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60115C
TMP 60124C
60 W
85-264 VAC / 120-370 VDC
24 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60124C
TMP 60136C
60 W
85-264 VAC / 120-370 VDC
36 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60136C
TMP 60148C
60 W
85-264 VAC / 120-370 VDC
48 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMP 60148C
Similar Models

Only 8 products can be added to the comparison list.

TML 20112C

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, Chassis mount

Only 8 products can be added to the comparison list.

TMPW 25-112-J

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

Successor

Only 8 products can be added to the comparison list.

TPP 15-112-J

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 2.82" x 1.14"

Compatible accessories