TIS 150-148

The switching power supplies of the TIS series have been particularly designed for applications in industrial process control systems and with machine tools. Excellent specifications and high immunity against electrical disturbances guarantee reliable power for sensitive loads in rugged industrial environments. With the help of optional function modules specific requirements for system applications can be easily realized with a standard model. With the UDS module the power supplies can be extended to a perfect DC-UPS with automatic battery- backup. This function is very often required in applications where a time delayed shutdown of a system is necessary. To monitor and control the power supply a signal module can be installed. For parallel operation with active power sharing a redundancy option is available. This flexibility makes the TIS series power supplies a cost effective solution for many industrial applications.

Product Status
End of Life
Product is mature but remains in production for sustaining programs.

Product Documentation

Attribute
Value
Output Voltage
48 VDC
Output Adjustment 1
48-52 VDC
Output Current
3000 mA
Power Rating
150 W
Number of Outputs
single
Input Voltage
93-132 and 187-264 VAC
Housing Type
Metal Case
Mounting Type
DIN-Rail Mount
Connection Type
Screw Terminal
Length
157 mm
Width
56.7 mm
Depth
114.6 mm
Efficiency
85 %
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
800 g
Ripple and Noise
50 mVp-p max.
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TIS 75-112
75 W
93-132 and 187-264 VAC
12 VDC
(12-14 VDC)

Only 8 products can be added to the comparison list.

End of Life
TIS 75-112
TIS 75-124
75 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

Only 8 products can be added to the comparison list.

End of Life
TIS 75-124
TIS 75-148
75 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

Only 8 products can be added to the comparison list.

End of Life
TIS 75-148
TIS 150-124
150 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

Only 8 products can be added to the comparison list.

End of Life
TIS 150-124
TIS 300-124
300 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

Only 8 products can be added to the comparison list.

End of Life
TIS 300-124
TIS 300-148
300 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

Only 8 products can be added to the comparison list.

End of Life
TIS 300-148
TIS 300-172
300 W
93-132 and 187-264 VAC
72 VDC
(60-76 VDC)

Only 8 products can be added to the comparison list.

End of Life
TIS 300-172
TIS 600-124
600 W
93-132 and 187-264 VAC
24 VDC
(24-28 VDC)

Only 8 products can be added to the comparison list.

End of Life
TIS 600-124
TIS 600-148
600 W
93-132 and 187-264 VAC
48 VDC
(48-52 VDC)

Only 8 products can be added to the comparison list.

End of Life
TIS 600-148
TIS 600-172
600 W
93-132 and 187-264 VAC
72 VDC
(60-76 VDC)

Only 8 products can be added to the comparison list.

End of Life
TIS 600-172
Similar Models

Only 8 products can be added to the comparison list.

TIM 3.5-4813

3.5 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-16

Only 8 products can be added to the comparison list.

TSP 180-148

180 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail

Only 8 products can be added to the comparison list.

TSPC 120-148

120 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail

Only 8 products can be added to the comparison list.

TSPC 240-148

240 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail

Compatible accessories