THN 10-3615UIR

The THN 10UIR is a series of high-performance DC/DC converters with an ultra-wide 12:1 input voltage range and a power output of 10 watt. The THN 10UIR comes in a compact, fully encapsulated 1”x1” housing for highest reliability and effective cooling. Thanks to its dedicated holdup capacitor connection, the THN 10UIR meets extended holdup-time requirements without the need for bulky input capacitors. The THN 10UIR is EN 50155 certified for rolling stock applications, EN 61373 certified for resistance against mechanical shock and vibration and EN 45545-2 certified for fire behavior. The THN 10UIR also comes with IEC/EN/UL 62368-1 safety approvals for use in a wide range of demanding industrial applications.

Product Status
Active
Product is recommended for new designs

Product Documentation

Attribute
Value
Output Voltage
24 VDC
Output Adjustment 1
21.6-28.8 VDC
Output Current
420 mA
Power Rating
10 W
Number of Outputs
single
Input Voltage
9-75 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
1" x 1"
Length
25.4 mm
Width
25.4 mm
Depth
10.2 mm
Efficiency
88 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
16.1 g
Ripple and Noise
100 mVp-p typ.
Capacitive Load
125 µF
Remote On/Off
Yes
Safety Approvals
EN 62368-1, EN 50155
Insulation System
Functional Insulation
I/O Isolation Voltage
3000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
THN 10-3610UIR
10 W
9-75 VDC
3.3 VDC
(2.97-3.63 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

THN 10-3611UIR
10 W
9-75 VDC
5.1 VDC
(4.59-6.12 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

THN 10-3612UIR
10 W
9-75 VDC
12 VDC
(10.8-13.2 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

THN 10-3613UIR
10 W
9-75 VDC
15 VDC
(13.5-18 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

THN 10-7210UIR
10 W
14-160 VDC
3.3 VDC
(2.97-3.63 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

THN 10-7211UIR
10 W
14-160 VDC
5.1 VDC
(4.59-6.12 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

THN 10-7212UIR
10 W
14-160 VDC
12 VDC
(10.8-13.2 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

THN 10-7213UIR
10 W
14-160 VDC
15 VDC
(13.5-18 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

THN 10-7215UIR
10 W
14-160 VDC
24 VDC
(21.6-28.8 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Similar Models

Only 8 products can be added to the comparison list.

THN 10-2415WIR

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Only 8 products can be added to the comparison list.

THN 10-4815WIR

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Only 8 products can be added to the comparison list.

THN 15-3615UIR

15 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 1”x1”

Only 8 products can be added to the comparison list.

THN 20-3615UIR

20 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 1”x1”

Compatible accessories