TEN 5-2411
Product
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
The TEN 5 Series is a range of DC/DC-converter modules with wide input range of 2:1. State of the art SMD-technology guarantees a product with very high reliability and good cost /performance ratio. High efficiency allows an operating temperature range of –40°C to +85°C. I/O-isolation of 1’500 VDC together with conducted noise compliance to EN 55022-A and FCC, level A makes these converters ideal for a wide range of applications in communications, mobile battery powered equipment and industrial systems.
Additional Documents
Download
Where to buy
- Europe
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Germany
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brazil
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Africa
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Other models in series
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 4:1 input, highest power density, regulated, encapsulated, DIP package
5 Watt DC/DC converter, industrial, 4:1 input, highest power density, regulated, encapsulated, DIP package
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
6 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24
6 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24