TDL 3-4811

The TDL 3 series with 2:1 input voltage range is a selection of 3 Watt regulated dc/dc-converters. They come in a very compact DIP package (0.55 x 0.55 x 0.31 inch).

Product Status
Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since April 2020.
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!

Product Documentation

Accessories

Attribute
Value
Output Voltage
5 VDC
Output Current
600 mA
Power Rating
3 W
Number of Outputs
single
Input Voltage
36-75 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
DIP8
Length
14 mm
Width
14 mm
Depth
8 mm
Efficiency
82 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
3.9 g
Capacitive Load
100 µF
Remote On/Off
No
Safety Approvals
EN 60950-1
Insulation System
Functional Insulation
I/O Isolation Voltage
1500 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TDL 3-0510
2 W
4.5-10 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-0510
TDL 3-0511
3 W
4.5-10 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-0511
TDL 3-0512
3 W
4.5-10 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-0512
TDL 3-0513
3 W
4.5-10 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-0513
TDL 3-0521
3 W
4.5-10 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-0521
TDL 3-0522
3 W
4.5-10 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-0522
TDL 3-0523
3 W
4.5-10 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-0523
TDL 3-1210
2 W
9-18 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-1210
TDL 3-1211
3 W
9-18 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-1211
TDL 3-1212
3 W
9-18 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-1212
TDL 3-1213
3 W
9-18 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-1213
TDL 3-1221
3 W
9-18 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-1221
TDL 3-1222
3 W
9-18 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-1222
TDL 3-1223
3 W
9-18 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-1223
TDL 3-2410
2 W
18-36 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-2410
TDL 3-2411
3 W
18-36 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-2411
TDL 3-2412
3 W
18-36 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-2412
TDL 3-2413
3 W
18-36 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-2413
TDL 3-2421
3 W
18-36 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-2421
TDL 3-2422
3 W
18-36 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-2422
TDL 3-2423
3 W
18-36 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-2423
TDL 3-4810
2 W
36-75 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-4810
TDL 3-4812
3 W
36-75 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-4812
TDL 3-4813
3 W
36-75 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-4813
TDL 3-4821
3 W
36-75 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-4821
TDL 3-4822
3 W
36-75 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-4822
TDL 3-4823
3 W
36-75 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
TDL 3-4823
Similar Models

Only 8 products can be added to the comparison list.

TDN 3-4811WI

3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package

Only 8 products can be added to the comparison list.

TDR 3-4811

3 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), DIP-14

Only 8 products can be added to the comparison list.

TEC 3-4811

3 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8

Only 8 products can be added to the comparison list.

TRN 3-4811

3 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SIP package