TBLC 25-112

Product

Active
Product is recommended for new designs.
Keep me updated
Keep me updated on the series "TBLC"

This new DIN-Rail mounting power supplies are designed for industrial and residential applications. They are lower cost than the existing TBL range, with similar electrical specifications. Additionally, they fully comply to the new standby power and efficiency requirements (ECO Standard). They are intended for connecting as class II devices, so the safety earth connection is not required. They are mountable in flat racks due to their small dimensions in depth. Their dimensions comply to the DIN 43880 standard.

Specifications
Output Voltage
12 VDC
Output Adjustment 1
12-16 VDC
Output Current
2000 mA
Power Rating
24 W
Number of Outputs
single
Input Voltage
85-264 VAC
Housing Type
Plastic Case
Mounting Type
DIN-Rail Mount
Connection Type
Screw Terminal
Length
59.5 mm
Width
36 mm
Depth
89.5 mm
Efficiency
86 %
Maximum Temperature
70 °C
Minimum Temperature
-25 °C
Weight
110 g
Ripple and Noise
50 mVp-p max.
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 60335-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TBLC 06-105
6 W
85-264 VAC
5 VDC
(5-5.5 VDC)

6 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 06-105
TBLC 06-112
6 W
85-264 VAC
12 VDC
(12-16 VDC)

6 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 06-112
TBLC 06-124
6 W
85-264 VAC
24 VDC
(24-28 VDC)

6 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 06-124
TBLC 15-105
12 W
85-264 VAC
5 VDC
(5-5.5 VDC)

15 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 15-105
TBLC 15-112
15 W
85-264 VAC
12 VDC
(12-16 VDC)

15 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 15-112
TBLC 15-124
15 W
85-264 VAC
24 VDC
(24-28 VDC)

15 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 15-124
TBLC 25-105
20 W
85-264 VAC
5 VDC
(5-5.5 VDC)

25 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 25-105
TBLC 25-124
25 W
85-264 VAC
24 VDC
(24-28 VDC)

25 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 25-124
TBLC 50-112
48 W
85-264 VAC
12 VDC
(12-16 VDC)

50 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 50-112
TBLC 50-124
50 W
85-264 VAC
24 VDC
(24-28 VDC)

50 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 50-124
TBLC 75-112
72 W
85-264 VAC
12 VDC
(12-16 VDC)

75 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 75-112
TBLC 75-124
75 W
85-264 VAC
24 VDC
(24-28 VDC)

75 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 75-124
TBLC 90-112
90 W
85-264 VAC
12 VDC
(12-16 VDC)

90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 90-112
TBLC 90-124
90 W
85-264 VAC
24 VDC
(24-28 VDC)

90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

Active
TBLC 90-124