Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
Series | Power | Output voltage | |
NEW | TXN 35 | 35 Watt | 3.3, 5, 12, 15, 24, (36), 48 VDC |
TXN 50 | 50 Watt | 3.3, 5, 12, 15, 24, (36), 48 VDC | |
TXN 75 | 75 Watt | 5, 12, 15, 24, (36), 48 VDC | |
TXN 100 | 100 Watt | 5, 12, 15, 24, (36), 48 VDC | |
NEW | TXN 200 | 200 Watt | 12, 15, 24, 48 VDC |
NEW | TXN 350 | 350 Watt | 12, 15, 24, 48 VDC |
NEW | TXN 800 | 800 Watt | 12, 15, 24, 48 VDC |
We are extending our new TXN line with additional power levels between 35 and 800 Watt. These cost efficient, metal enclosed AC/DC power supplies designed for industrial applications are an active replacement for the older TXL, TXM and TXH lines and is built on similar design principals to make the transition to the new TXN series as easy as possible. With a low-profile metal case and screw terminal block connection, they are easy to install in any equipment. The TXN power supplies are completely convection cooled up to the TXN 200 (200 Watt series) and feature an active PFC (>0.9) above 100 Watt. Internal EMC filter, high IO-isolation and wide temperature range qualify them for numerous industrial applications. All models in the TXN line have universal input (90-264 VAC) and comply with the latest industrial standard IEC/EN/UL 62368-1, European EMC standards and the Low Voltage Directive (LVD).