業界で検索
直売と販社
ヨーロッパ
Find out moreアメリカ
Find out moreアジア
Find out moreちゅうとう
Find out moreアフリカ
Find out more
The TEP 100WIR Series is a family of isolated high performance DC/DC converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged, sealed industry standard half brick package. A very high efficiency allows full power operation without forced air cooling at 60°C This temperature can be increased to 70°C with optional mounted heatsink or up to 85°C when mounted on an iron base plate. The very wide input voltage range make these converters interesting solution for battery operated systems. Typical applications are in telecom/datacom, industry control and railway systems for on board power distribution.
Chassis mount with screw terminal block
Ultra wide 4:1 input voltage ranges 9–36, 18–75, 43–160 VDC
EN 50155 approval for railway applications
Very high efficiency up to 93%
No minimum load
Soft start
Adjustable output voltage +10/-20%
Sense line
Remote On/Off input
Under voltage lock-out circuit
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package
100 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block
Common Mode Choke, 156 µH, 3 mΩ, 25 A
DIN-Rail mounting kit, metal, for TEP series
Common Mode Choke, 224 µH, 5 mΩ, 15.4 A
Common Mode Choke, 521 µH, 14 mΩ, 7.7 A
Common Mode Choke, 1219 µH, 26 mΩ, 4 A