THL 20-2422WI

製品

Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since April 2020.
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "THL 20WI"

The THL 20WI series is the latest generation of dc-dc converter modules with highest power density. The product achieves 20 Watt output power while it comes in a metal case with dimensions of only 1.0”x 1.0”x 0.4”. All models have an ultra wide 4:1 input voltage range and precisely regulated output voltages. Highest efficiency of up to 90% makes this product very reliable and applicable in temperature ranges of up to +75°C or +85°C with optional mounted heat sink. Typical applications are in mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space on the PCB is critical

Download

Specifications
Output Voltage
±12 VDC
Output Current
835/835 mA
Power Rating
20 W
Number of Outputs
dual
Input Voltage
9-36 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
1" x 1"
Length
25.4 mm
Width
25.4 mm
Depth
10.2 mm
Efficiency
89 %
Maximum Temperature
75 °C
Minimum Temperature
-40 °C
Weight
15 g
Ripple and Noise
100 mVp-p typ.
Capacitive Load
680 µF
Remote On/Off
Yes
Safety Approvals
EN 60950-1
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8製品の比較
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
THL 20-2410WI
15 W
9-36 VDC
3.3 VDC
(2.97-3.63 VDC)

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Not recommended for new design
THL 20-2410WI
THL 20-2411WI
20 W
9-36 VDC
5 VDC
(4.5-5.5 VDC)

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Not recommended for new design
THL 20-2411WI
THL 20-2412WI
20 W
9-36 VDC
12 VDC
(10.8-13.2 VDC)

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Not recommended for new design
THL 20-2412WI
THL 20-2413WI
20 W
9-36 VDC
15 VDC
(13.5-16.5 VDC)

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Not recommended for new design
THL 20-2413WI
THL 20-2415WI
20 W
9-36 VDC
24 VDC
(21.6-26.4 VDC)

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Not recommended for new design
THL 20-2415WI
THL 20-4810WI
15 W
18-75 VDC
3.3 VDC
(2.97-3.63 VDC)

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Not recommended for new design
THL 20-4810WI
THL 20-4811WI
20 W
18-75 VDC
5 VDC
(4.5-5.5 VDC)

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Not recommended for new design
THL 20-4811WI
THL 20-4812WI
20 W
18-75 VDC
12 VDC
(10.8-13.2 VDC)

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Not recommended for new design
THL 20-4812WI
THL 20-4813WI
20 W
18-75 VDC
15 VDC
(13.5-16.5 VDC)

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Not recommended for new design
THL 20-4813WI
THL 20-4815WI
20 W
18-75 VDC
24 VDC
(21.6-26.4 VDC)

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Not recommended for new design
THL 20-4815WI
Similar Models
Compatible accessories