業界で検索
直売と販社
ヨーロッパ
Find out moreアメリカ
Find out moreアジア
Find out moreちゅうとう
Find out moreアフリカ
Find out more
The TMLM Series switching power supplies, offer highest power density in a fully encapsulated module which can be soldered directly on to PCBs. This feature makes these modules an ideal solution for all space critical applications in commercial and industrial electronic equipment. International safety approvals qualify the product for worldwide markets. SMD-technology and high efficiency guarantees a high reliability of these Power Supplies.
AC/DC power modules for PCB mounting
Highest power density
Fully encapsulated plastic case
Universal input 90–264 VAC, 47–440 Hz
High efficiency
EMI meets EN 55022, class B and FCC, level B
Low ripple and noise
Short circuit and overload protection
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
4 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
4 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
4 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
4 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
4 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
4 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
4 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
4 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
5 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
5 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
5 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
5 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
5 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
10 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
10 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
10 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
10 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
10 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
20 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
20 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
20 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
20 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
20 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount
3 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount
5 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount
10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"
25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"
5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"
6-25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount