業界で検索
直売と販社
ヨーロッパ
Find out moreアメリカ
Find out moreアジア
Find out moreちゅうとう
Find out moreアフリカ
Find out more
The TRACOPOWER TSP-3P series of high performance DIN-rail power supplies offers an economical solution to generate a regulated DC voltage from three-phase mains networks. The smart design achieves a very high efficiency at ultra compact size and very competitive cost. The series provides models with 240, 480 and 960 Watt output power all with additional power reserve of up to 200%. This high peak power guarantees a reliable start-up of loads with high inrush currents such as motors, valves and other industrial loads. In many applications these switching power supplies can also replace mains transformers with rectifiers.
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
240 Watt 3-phase power supply with 3AC 400V or 3AC 500V input, metal case, DIN-Rail
240 Watt 3-phase power supply with 3AC 400V or 3AC 500V input, metal case, DIN-Rail
480 Watt 3-phase power supply with 3AC 400V or 3AC 500V input, metal case, DIN-Rail
960 Watt 3-phase power supply with 3AC 400V or 3AC 500V input, metal case, DIN-Rail
960 Watt 3-phase power supply with 3AC 400V or 3AC 500V input, metal case, DIN-Rail
Wall mounting kit, metal, for TSP 70 – 180 series