TSP-WMK03

Product

Active
Compatible series
Keep me updated
Keep me updated

Wall mounting kit, metal, for TSP 360 and TSP 600 series

Download

Specifications
Type
Wall Mounting Kit
Material
Zinc clear
Package Content
1x Bracket
Weight
120 g
Product Warranty
3-year
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8製品の比較
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
240-960 W
320-440 and 400-550 VAC
24 VDC

240-960 Watt 3-phase power supply with 3AC 400V or 3AC 500V input, metal case, DIN-Rail