TIB-RMK01

Product

Active
Compatible series
Keep me updated
Keep me updated

DIN-Rail mounting kit, metal, increased shock&vibration resistance, for TIB series

Download

Specifications
Type
Ruggedized DIN-Rail Mounting Clip
Material
Zinc alloy
Package Content
1x Heavy duty clip
1x Screw M4x8
1x Lock washer M4
Weight
44 g
Product Warranty
3-year
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8製品の比較
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
80-480 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

8-480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail