![](/sites/default/files/styles/product_detail/public/products/pictures/tib_mainpicture.jpeg?itok=g4sDOvfI&t=1721606402)
![](/sites/default/files/styles/product_detail/public/products/pictures/tib120_mainpicture.jpeg?itok=JJD7i4Cc&t=1721606402)
TIB 120
Produkt
This generation of DIN-rail power supplies combines the most efficient circuit topology with optimized cost/performance ratio for industrial environments and for electrical control cabinets. They have a very high efficiency of up to 94.0% which allows a very slim package design. The output voltage is adjustable from –2% to +17%. The case offers the potentially useful feature to fix the DIN-rail clip to the side wall for the mounting inside flat panels. Over a period of minimum 4 seconds they can operate with a boost power of 150%. The boost power facilitates the activation of stepper motors, solenoids or actuators. The units operate with a high power factor of up to 97% by active power factor correction which also keeps the input inrush current low. The TIB series are also available with other nominal power of 80, 240 or 480 Watt (+50% boost power). They come with the safety standard approvals for IEC/EN 60950-1, UL 60950-1 and UL 508.
Zusätzliche Dokumente
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/012_EAC_Sign.png?itok=Ea04r8ad&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/060_SIQ_Sign.png?itok=iazfOpdp&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/180_UL_List_Sign.png?itok=x3QcjTIH&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1721606402)
Slim profile, for DIN-rail mounting
Alternative side-mounting for flat panels
High power factor by active power correction
Very high efficiency up to 94%
Power Back immunity
150% peak current for 4 s
Operating temperature range: –40°C to +70°C max.
Adjustable output voltage
Short circuit and overload protection
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsp_mainpicture.jpeg?itok=4IO2DtmY&t=1721606402)
72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tspc_mainpicture.jpeg?itok=L8qg4Liq&t=1721606402)
50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail