TSPC-UPS

This power supply provides an integrated professional battery management system to charge and monitor an external lead-acid battery. The result is a complete DC-UPS system in a compact housing with no additional parts needed. The external connected 12 V battery will be charged and held in charged mode by the power supply. In the event of a mains power failure the battery will supply the output power until the battery is discharged. To avoid overcharging the battery, an external temperature sensor adjusts the battery voltage automatically to the required end of charge voltage. This can extend the battery life. The battery is protected against deep discharge. Mains power and battery status are monitored regularly and failures indicated by corresponding LED’s and alarm outputs. The module also provides an external On/Off input to switch-off the battery.

Product Status
Aktiv
Product is recommended for new designs.

Product Documentation

Features

Compact universal power supply for uniterruptable 24 VDC output voltage

Battery protection for over voltage, deep discharge, short circuit and reverse connection

Alarm outputs for input, output and battery condition

Remote On/Off for UPS function and power supply

Controlled end of charge voltage by battery temperature sensor

International safety approval package

Suitable for various external 12 VDC lead acid batteries

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
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
TIB-BCMU

Uninterruptible power supply (UPS) module, 24 VDC, metal enclosure, DIN-rail

Compatible accessories