THL 30WI series
Traco quality in a cost efficient design – 30 Watt DC/DC converter
![thl30wi.jpg](/sites/default/files/styles/large/public/images/thl30wi_0.jpg?itok=YoemUINR&t=1669802643)
• 30 Watt converter in a 1” x 1” metal package
• Cost efficient design
• Wide 4:1 input voltage range: 9-36 and 18-75 VDC
• Operating temperature range -40 to +60 °C without derating
• 1500 VDC I/O-isolation
• Protection against overload, overvoltage and short circuit
• Remote On/Off and Trim function
• Optional heatsink for increased temperature capabilities
• 3-year product warranty
![thl30wi_tabelle_en.jpg](/sites/default/files/styles/max_width_1000/public/images/thl30wi_tabelle_en.jpg?itok=1pV53W7f&t=1669802711)
The THL 30WI series extends Traco Power’s existing 30 Watt DC/DC converter portfolio with a new generation of 1” x 1” package converters. With the focus on combining cost efficiency and quality this isolated high performance 30 Watt DC/DC converter series is suitable for many different applications.
The series comes in an encapsulated, shielded 1” x 1” x 0.4” metal package and offers integrated remote on/off and trim functions. High efficiency up to 88% enables the converter to operate from –40°C to +60°C without derating. All models have a wide 4:1 input voltage range and precisely regulated, isolated outputs. The series meets the latest IT safety certifications (UL 62368-1) and is suitable for uses in mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where cost efficiency and quality are critical factors