Medical power solutions
Traco Power offers advanced solutions for optimally power medical applications. Our products for the medical technology sector have proven successful around the world and enjoy an outstanding reputation thanks to their compact construction and high reliability. As a matter of course, they meet all current medical standards
DC/DC Converter from 1 – 60 Watt
AC/DC Power Supplies from 5 - 850 Watt
- IEC/EN/ES 60601-1 3rd Edition for 2 × MOPP
- Risk Management ISO 14971
- IPC-A-610 Class 3 High Performance Acceptability
- EMC Emission to IEC 60601-1-2 ed. 4
- Quality Management ISO 13485
- 5-year Warranty
- ISO 9001
- ISO 14001
- RoHS
- REACH
- EMC Acc. EN 55032
- ErP Directive
DC/DC converter for medical appliction
TRACO POWER products classified for medical application are approved according IEC/EN/ES 60601-1 3rd Edition for 2 x MOPP including risk management report. Design and production is in accordance to ISO 13485 quality management system and IPC-A-610 Level 3 workmanship. Our commitment to quality is supported by a 5-year product warranty.
![DC-DC_AC-DC_grafik2](/sites/default/files/styles/text_and_media_widget/public/images/dc-dc_ac-dc_grafik2_1.jpg?h=5463d0de&itok=E8_3P0eG&t=1613482268)
AC/DC Power Supplies for medical appliction
Traco Power offers a range of medical grade AC/DC power supply modules. They are available for PCB assembly as well for chassis mounting with screw terminals. These protection class II products are approved according to IEC/EN60601-1 3rd edition and UL60601-1 as well as IEC/EN62368-1.
![DC-DC_AC-DC_grafik](/sites/default/files/styles/text_and_media_widget/public/images/dc-dc_ac-dc_grafik_1.jpg?h=5463d0de&itok=gdAu80HG&t=1613482191)
Quality
The medical and healthcare market for power supplies is an ever evolving market. AC/DC power supplies for medical and healthcare markets need to fulfill much stricter requirements compared to power supplies for the industrial market for example. Some of them main technical differences are additional requirements on the isolation system (2xMOPP), leakage current, isolation capacitance and EMC limits. Traco Power offers advanced solutions for a variety of medical applications with these traits. And although it is a very demanding market, our products for the medical technology sector have proven successful around the world and enjoy an outstanding reputation thanks to their high reliability and longevity.
To provide this high reliability Traco Power manufactures all medical power supplies under very strict standards.
Out of many standards the IPC-A-610 Acceptability of Electronic Assemblies is generally regarded as the most common standard when it comes to what is acceptable with regards to PCB assemblies. It defines 3 classes with different requirements on the assembly process with class 3 being the most demanding of them. To be defined as a class 3 product be build according to variety of criteria which include material qualifications, manufacturing processes and inspection criteria. For an automatic manufacturing process for example this could also mean slowing down the surface mount machines to achieve the required placement accuracy defined in the standard. All requirements have to be met for the power supply to be defined as an IPC-A-610 Class 3 product.
Traco Power’s manufacturing facilities also comply with the ISO 14971 "Application of Risk Management for Medical Devices" standard. This medical specific risk management system defines a management process to ensure all risk are known and acceptable compared to the benefits. Main steps include: defining risks, perform hazard analysis, implement risk mitigation and decide of the acceptability of these risks.
With these two standards in effect Traco Power provides a sophisticated package to not only comply with technical requirements but also makes a commitment to a high quality manufacturing and risk management process to provide the highest grade of medical power supplies possible.