TEA series
1 Watt DC/DC SIP converters in a minimal-cost design
- Highly cost efficient design
- I/O isolation: 1’500 VDC or 4’000 VDC
- Operating temperature range -40 to +85 °C without derating
- 5 VDC (±10%) input voltage range
- Efficiency up to 78%
- SIP-4 or SIP-7 package
- Unregulated outputs
- 3-year product warranty
The TEA line consists of three unregulated 1 Watt DC/DC SIP converter series which are specifically designed to offer a low-cost solution while keeping a high quality standard. These new series focus on a simple but effective design approach which minimizes component and labor cost and is complemented with a complete automatization of the manufacturing process. An operating temperature range from –40°C to 85°C without derating and I/O-isolations of either 1’500 or 4’000 VDC enables them to cover many different applications. Available in different package sizes these converters offer a broad application range in any space and cost critical application and are especially suited for high volume projects where simple but reliable products are needed.
Model and Datasheet: