TVN 5-2410WI

The TVN 5WI series is a ultra low ripple and noise 5 Watt DC/DC converter featuring wide 4:1 input voltage ranges in a DIP-24 package. Standard features include remote On/Off, over voltage protection, under voltage lockout and short circuit protection. High efficiency across load range and low input current characteristics at no load make these converters the ideal solution for many operations which require low ripple and noise characteristics.

Product Status
Aktiv
Product is recommended for new designs.

Product Documentation

Accessories

Attribute
Value
Output Voltage
3.3 VDC
Output Adjustment 1
2.97-3.96 VDC
Output Current
1515 mA
Power Rating
5 W
Number of Outputs
single
Input Voltage
9-36 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
DIP24
Length
31.8 mm
Width
20.3 mm
Depth
10.2 mm
Efficiency
81 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
15.3 g
Ripple and Noise
10 mVp-p typ. / 15 mVp-p max.
Capacitive Load
2200 µF
Remote On/Off
Yes
Insulation System
Functional Insulation
I/O Isolation Voltage
1600 VDC

Where to buy

Select your country
  • Europa
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • DeutschlandDeutschland
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SchweizSchweiz
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrasilienBrasilien
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Afrika
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TVN 5-0910WI
5 W
4.5-12 VDC
3.3 VDC
(2.97-3.96 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-0910WI
TVN 5-0911WI
5 W
4.5-12 VDC
5 VDC
(4.5-6 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-0911WI
TVN 5-0912WI
5 W
4.5-12 VDC
12 VDC
(10.8-14.4 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-0912WI
TVN 5-0913WI
5 W
4.5-12 VDC
15 VDC
(13.5-18 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-0913WI
TVN 5-0915WI
5 W
4.5-12 VDC
24 VDC
(21.6-28.8 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-0915WI
TVN 5-0921WI
5 W
4.5-12 VDC
±5 VDC
(4.5-5.5 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-0921WI
TVN 5-0922WI
5 W
4.5-12 VDC
±12 VDC
(10.8-13.2 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-0922WI
TVN 5-0923WI
5 W
4.5-12 VDC
±15 VDC
(13.5-16.5 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-0923WI
TVN 5-0925WI
5 W
4.5-12 VDC
±24 VDC
(21.6-26.4 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-0925WI
TVN 5-2411WI
5 W
9-36 VDC
5 VDC
(4.5-6 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-2411WI
TVN 5-2412WI
5 W
9-36 VDC
12 VDC
(10.8-14.4 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-2412WI
TVN 5-2413WI
5 W
9-36 VDC
15 VDC
(13.5-18 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-2413WI
TVN 5-2415WI
5 W
9-36 VDC
24 VDC
(21.6-28.8 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-2415WI
TVN 5-2421WI
5 W
9-36 VDC
±5 VDC
(4.5-5.5 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-2421WI
TVN 5-2422WI
5 W
9-36 VDC
±12 VDC
(10.8-13.2 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-2422WI
TVN 5-2423WI
5 W
9-36 VDC
±15 VDC
(13.5-16.5 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-2423WI
TVN 5-2425WI
5 W
9-36 VDC
±24 VDC
(21.6-26.4 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-2425WI
TVN 5-4810WI
5 W
18-75 VDC
3.3 VDC
(2.97-3.96 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-4810WI
TVN 5-4811WI
5 W
18-75 VDC
5 VDC
(4.5-6 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-4811WI
TVN 5-4812WI
5 W
18-75 VDC
12 VDC
(10.8-14.4 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-4812WI
TVN 5-4813WI
5 W
18-75 VDC
15 VDC
(13.5-18 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-4813WI
TVN 5-4815WI
5 W
18-75 VDC
24 VDC
(21.6-28.8 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-4815WI
TVN 5-4821WI
5 W
18-75 VDC
±5 VDC
(4.5-5.5 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-4821WI
TVN 5-4822WI
5 W
18-75 VDC
±12 VDC
(10.8-13.2 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-4822WI
TVN 5-4823WI
5 W
18-75 VDC
±15 VDC
(13.5-16.5 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-4823WI
TVN 5-4825WI
5 W
18-75 VDC
±24 VDC
(21.6-26.4 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TVN 5-4825WI
Similar Models

Only 8 products can be added to the comparison list.

TVN 3-1210

3 Watt DC/DC converter, industrial, 2:1 input, ultra low ripple & noise, 1600 VDC isolation, encapsulated, metal case, SIP-8 package

Only 8 products can be added to the comparison list.

TVN 3-2410

3 Watt DC/DC converter, industrial, 2:1 input, ultra low ripple & noise, 1600 VDC isolation, encapsulated, metal case, SIP-8 package