TSR 0.5-2490
Produkt
TSR 0.5 is a series of step-down non-isolated switching regulators in compact SIP package. These converters are an ideal drop-in replacement to LM78 linear regulators when energy efficiency is a parameter of the design. The high efficiency up to 97% allows full load operation up to +80°C (+90°C with 50% load) ambient temperature without the need of forced air cooling.
Excellent output voltage accuracy and low standby current are other features that distinguish switching regulators from linear regulators.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, SMD package
0.6 Amp POL converter, industrial, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
1 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
Inductor, 3.3 µH, 60 mΩ, 2 A
Inductor, 10 µH, 100 mΩ, 1.44 A