TRI 10-2412
Produkt
The new TRI 10 is a high isolation, regulated 10 Watt DC/DC converter series which comes in a compact DIP-24 package. The core characteristic of the TRI 10 series is a sophisticated reinforced isolation system which is able to withstand high test voltages (9000 VDC for 1s and 5000 VAC for 60s) and working voltages (1000 VACrms). Complementing this isolation characteristic is a high Common Mode Transient Immunity of 15 kV/µs. The new design allows to fully integrate an EN 55032 class A filter and greatly reduces the no-load power consumption. High efficiencies up to 88% allow safe operation from –40°C to +65°C without derating and up to +85°C with derating. All models have a wide 2:1 input voltage range and precisely regulated, isolated output voltages. With the latest IT safety certifications (IEC/EN/UL 62368-1) the TRI 10 series is the perfect choice for many demanding applications in the industrial, transportation and instrumentation sectors.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1719964801)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1719964801)
Where to buy
- Europa
Austria
Belgium
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Deutschland
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Schweiz
Turkey
Ukraine
United Kingdom
- Americas
Argentina
Brasilien
Chile
Canada
Colombia
Ecuador
Mexico
Peru
USA
- Asia Pacific
Australia
China
Hong Kong
India
Indonesia
Japan
Malaysia
New Zealand
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Thailand
Vietnam
- Middle East
Israel
Saudi Arabia
United Arab Emirates
- Afrika
Egypt
South Africa
![](/themes/custom/traco/images/stock_section_image.png)
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tri10_mainpicture.jpeg?itok=PB2U6j0e&t=1719964801)
10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24
![](/sites/default/files/styles/product_teaser/public/products/pictures/thr10wi_mainpicture.jpeg?itok=Sox8mmns&t=1719964801)
10 Watt DC/DC converter, industrial, 4:1 input, reinforced isolation (3000 VAC), encapsulated, 2"x1"
![](/sites/default/files/styles/product_teaser/public/products/pictures/thr10wi_mainpicture.jpeg?itok=Sox8mmns&t=1719964801)
10 Watt DC/DC converter, industrial, 4:1 input, reinforced isolation (3000 VAC), encapsulated, 2"x1"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tri15_mainpicture.jpeg?itok=6_YVKDM-&t=1719964801)
15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tri6_mainpicture.jpeg?itok=obudDEDS&t=1719964801)
6 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24