TMV 1509DHI

The TMV-HI series is a range of 1 Watt unregulated dc/dc-converters with very high I/O-isolation. They come in a very compact SIP-7 package.

Product Status
Aktiv
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Accessories

Attribute
Value
Output Voltage
±9 VDC
Output Current
56/56 mA
Power Rating
1 W
Number of Outputs
dual
Input Voltage
13.5-16.5 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP7
Length
19.5 mm
Width
7.1 mm
Depth
10.2 mm
Efficiency
75 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
2.4 g
Ripple and Noise
100 mVp-p max.
Capacitive Load
220 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Functional Insulation
I/O Isolation Voltage
5200 VDC

Where to buy

Select your country
  • Europa
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • DeutschlandDeutschland
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SchweizSchweiz
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrasilienBrasilien
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Afrika
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TMV 0503SHI
1 W
4.5-5.5 VDC
3.3 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 0503SHI
TMV 0512SHI
1 W
4.5-5.5 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 0512SHI
TMV 0515SHI
1 W
4.5-5.5 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 0515SHI
TMV 0505DHI
1 W
4.5-5.5 VDC
±5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 0505DHI
TMV 0509DHI
1 W
4.5-5.5 VDC
±9 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 0509DHI
TMV 0512DHI
1 W
4.5-5.5 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 0512DHI
TMV 0515DHI
1 W
4.5-5.5 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 0515DHI
TMV 05159HI
1 W
4.5-5.5 VDC
15/-9 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 05159HI
TMV 1203SHI
1 W
10.8-13.2 VDC
3.3 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1203SHI
TMV 1205SHI
1 W
10.8-13.2 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1205SHI
TMV 1209SHI
1 W
10.8-13.2 VDC
9 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1209SHI
TMV 1212SHI
1 W
10.8-13.2 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1212SHI
TMV 1215SHI
1 W
10.8-13.2 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1215SHI
TMV 1205DHI
1 W
10.8-13.2 VDC
±5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1205DHI
TMV 1209DHI
1 W
10.8-13.2 VDC
±9 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1209DHI
TMV 1212DHI
1 W
10.8-13.2 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1212DHI
TMV 1215DHI
1 W
10.8-13.2 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1215DHI
TMV 12159HI
1 W
10.8-13.2 VDC
15/-9 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 12159HI
TMV 1503SHI
1 W
13.5-16.5 VDC
3.3 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1503SHI
TMV 1505SHI
1 W
13.5-16.5 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1505SHI
TMV 1509SHI
1 W
13.5-16.5 VDC
9 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1509SHI
TMV 1512SHI
1 W
13.5-16.5 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1512SHI
TMV 1515SHI
1 W
13.5-16.5 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1515SHI
TMV 1505DHI
1 W
13.5-16.5 VDC
±5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1505DHI
TMV 1512DHI
1 W
13.5-16.5 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1512DHI
TMV 1515DHI
1 W
13.5-16.5 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 1515DHI
TMV 15159HI
1 W
13.5-16.5 VDC
15/-9 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 15159HI
TMV 2403SHI
1 W
21.6-26.4 VDC
3.3 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 2403SHI
TMV 2405SHI
1 W
21.6-26.4 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 2405SHI
TMV 2409SHI
1 W
21.6-26.4 VDC
9 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 2409SHI
TMV 2412SHI
1 W
21.6-26.4 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 2412SHI
TMV 2415SHI
1 W
21.6-26.4 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 2415SHI
TMV 2405DHI
1 W
21.6-26.4 VDC
±5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 2405DHI
TMV 2409DHI
1 W
21.6-26.4 VDC
±9 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 2409DHI
TMV 2412DHI
1 W
21.6-26.4 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 2412DHI
TMV 2415DHI
1 W
21.6-26.4 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 2415DHI
TMV 24159HI
1 W
21.6-26.4 VDC
15/-9 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TMV 24159HI
Similar Models

Only 8 products can be added to the comparison list.

TMV 2-1509DHI

2 Watt DC/DC converter, industrial, ±10% input, unregulated, 5200 VDC I/O-isolation, encapsulated, SIP-7 package