TMR 3-2422WISM
Produkt
The TMR 3WISM Series is a set of 3 Watt SMD DC/DC converters. They operate up to 65°C environment temperature at full load or up to 80°C with a 50% load derating. With UL 60950-1 certification, 1’500 VDC I/O-isolation voltage, external On/Off and short current protection they cover a wide range of application when space is limited. The input of the converters is designed for a wide voltage range (4:1) and minimum load is not required.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, SMD package
3 Watt DC/DC converter, industrial, 4:1 input, regulated, encapsulated (overmold), SMD (DIP-14)
3 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SMD package
3 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SMD package