TMR 3-1213WIE
Produkt
The TMR 3WIE series is a family of isolated 3 W DC/DC converter modules with regulated output, featuring wide 4:1 input voltage ranges. The product comes in a compact SIP-8 plastic package with small footprint occupying only 2.0 cm² (0.3 square inch) of board space.
An excellent efficiency allows –40°C to +85°C operation temperature. Further features include remote On/Off control and continuous short circuit protection. The compact dimensions and cost optimized design make this converters an ideal solution for applications in communication equipment, instrumentation and industrial electronics.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/050_CSA_Sign.png?itok=VdoVeL9a&t=1724457601)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1724457601)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1724457601)
Where to buy
- Europa
Austria
Belgium
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Deutschland
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Schweiz
Turkey
Ukraine
United Kingdom
- Americas
Argentina
Brasilien
Chile
Canada
Colombia
Ecuador
Mexico
Peru
USA
- Asia Pacific
Australia
China
Hong Kong
India
Indonesia
Japan
Malaysia
New Zealand
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Thailand
Vietnam
- Middle East
Israel
Saudi Arabia
United Arab Emirates
- Afrika
Egypt
South Africa
![](/themes/custom/traco/images/stock_section_image.png)
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tmr3wie_mainpicture.jpeg?itok=1T2pAgz0&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, cost optimized, 1600 VDC I/O-isolation, encapsulated, SIP-8
![](/sites/default/files/styles/product_teaser/public/products/pictures/tdn3wi_mainpicture.jpeg?itok=in1qtW43&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
![](/sites/default/files/styles/product_teaser/public/products/pictures/tec3_mainpicture.jpeg?itok=UTzBc-cV&t=1724457601)
3 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8
![](/sites/default/files/styles/product_teaser/public/products/pictures/tec3_mainpicture.jpeg?itok=UTzBc-cV&t=1724457601)
3 Watt DC/DC converter, industrial, 2:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8
![](/sites/default/files/styles/product_teaser/public/products/pictures/tec3wi_mainpicture.jpeg?itok=gHd1ngMO&t=1724457601)
3 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8
![](/sites/default/files/styles/product_teaser/public/products/pictures/trn3_mainpicture.jpeg?itok=ijzY02kv&t=1724457601)
3 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SIP package
![](/sites/default/files/styles/product_teaser/public/products/pictures/trn3_mainpicture.jpeg?itok=ijzY02kv&t=1724457601)
3 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SIP package