TML 20512

The TML series are ultra compact AC/DC power supplies in a fully encapsulated plastic case. They feature versions with screw terminals for easy installation or with solder pins for direct PCB mounting. International safety approvals qualify this product for worldwide markets. The TML series AC/DC modules offer an interesting solution for many space critical applications in commercial and industrial electronic equipment.

Product Status
Aktiv
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Accessories

Attribute
Value
Output Voltage
5/±12 VDC
Output Current
2800/250/250 mA
Power Rating
20 W
Number of Outputs
triple
Input Voltage
90-264 VAC / 100-375 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
70 mm
Width
48 mm
Depth
22 mm
Efficiency
81 %
Maximum Temperature
60 °C
Minimum Temperature
-25 °C
Weight
110 g
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europa
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • DeutschlandDeutschland
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SchweizSchweiz
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrasilienBrasilien
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Afrika
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TML 20103
15 W
90-264 VAC / 100-375 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 20103
TML 20105
20 W
90-264 VAC / 100-375 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 20105
TML 20112
20 W
90-264 VAC / 100-375 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 20112
TML 20115
20 W
90-264 VAC / 100-375 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 20115
TML 20124
20 W
90-264 VAC / 100-375 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 20124
TML 20205
20 W
90-264 VAC / 100-375 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 20205
TML 20212
20 W
90-264 VAC / 100-375 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 20212
TML 20215
20 W
90-264 VAC / 100-375 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 20215
TML 20515
20 W
90-264 VAC / 100-375 VDC
5/±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 20515
TML 40103
26 W
90-264 VAC / 100-375 VDC
3.3 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40103
TML 40105
40 W
90-264 VAC / 100-375 VDC
5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40105
TML 40112
40 W
90-264 VAC / 100-375 VDC
12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40112
TML 40115
40 W
90-264 VAC / 100-375 VDC
15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40115
TML 40124
40 W
90-264 VAC / 100-375 VDC
24 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40124
TML 40205
40 W
90-264 VAC / 100-375 VDC
±5 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40205
TML 40212
40 W
90-264 VAC / 100-375 VDC
±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40212
TML 40215
40 W
90-264 VAC / 100-375 VDC
±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40215
TML 40252
40 W
90-264 VAC / 100-375 VDC
5/12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40252
TML 40254
40 W
90-264 VAC / 100-375 VDC
5/24 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40254
TML 40512
39 W
90-264 VAC / 100-375 VDC
5/±12 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40512
TML 40515
40 W
90-264 VAC / 100-375 VDC
5/±15 VDC
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Aktiv
TML 40515
TML 05205
8 W
90-264 VAC / 85-370 VDC
±5 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 05205
TML 05212
9 W
90-264 VAC / 85-370 VDC
±12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 05212
TML 05215
9 W
90-264 VAC / 85-370 VDC
±15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 05215
TML 10112
10 W
90-264 VAC / 85-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 10112
TML 10115
10 W
90-264 VAC / 85-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 10115
TML 10124
10 W
90-264 VAC / 85-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 10124
TML 10205
8 W
90-264 VAC / 85-370 VDC
±5 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 10205
TML 10212
9 W
90-264 VAC / 85-370 VDC
±12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 10212
TML 10215
9 W
90-264 VAC / 85-370 VDC
±15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 10215
TML 15112
15 W
90-264 VAC / 85-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 15112
TML 15115
15 W
90-264 VAC / 85-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 15115
TML 15124
15 W
90-264 VAC / 85-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 15124
TML 15205
15 W
90-264 VAC / 85-370 VDC
±5 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 15205
TML 15212
15 W
90-264 VAC / 85-370 VDC
±12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 15212
TML 15215
16 W
90-264 VAC / 85-370 VDC
±15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 15215
TML 15512
15 W
90-264 VAC / 85-370 VDC
5/±12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 15512
TML 15515
15 W
90-264 VAC / 85-370 VDC
5/±15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 15515
TML 30103
15 W
90-264 VAC / 100-370 VDC
3.3 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30103
TML 30105
20 W
90-264 VAC / 100-370 VDC
5 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30105
TML 30112
30 W
90-264 VAC / 100-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30112
TML 30115
30 W
90-264 VAC / 100-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30115
TML 30124
30 W
90-264 VAC / 100-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30124
TML 30205
30 W
90-264 VAC / 100-370 VDC
±5 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30205
TML 30212
31 W
90-264 VAC / 100-370 VDC
±12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30212
TML 30215
30 W
90-264 VAC / 100-370 VDC
±15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30215
TML 30252
30 W
90-264 VAC / 100-370 VDC
5/12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30252
TML 30512
30 W
90-264 VAC / 100-370 VDC
5/±12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30512
TML 30515
30 W
90-264 VAC / 100-370 VDC
5/±15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TML 30515