TIB 240-124EX
Produkt
The TIB 240-EX family of next generation of 240 Watt din rail power supplies feature high efficiency operation of up to 95% enabling a slim design with alternative side-mounting for flat panels (DC OK Indicator on both front and side panel). These products certified to UL Hazloc Class 1 / Div 2, and ATEX (EN 60079-0, EN 60079-7. EN 600079-15) for operation in hazardous locations. These convection cooled power supplies have a -40°C to +60°C full load operating temperature range. 150% peak power for up to 4 seconds which is ideal for stepper motors, solenoids or actuators. The TIB 240-EX series has an important Back Power Immunity feature that helps protect against shut-down or malfunction with loads such as inductors and decelerating motors that can feed voltage back to the power supply. Outputs are radio-interference-suppressed to impede radiation at long output lines which reduces the common mode current to within limits of telecommunication ports. The series operate with a high power factor of up to 99% which also minimizes inrush current. Additional qualifications include IEC/EN/UL 60950-1, UL 508 and CB Report with EMC compliance to IEC/EN 61000-6-2 and IEC/EN 61000-6-3.
Zusätzliche Dokumente
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Andere Modelle in Serie
80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
240 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail
240 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail
180 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
360 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
240 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
DIN-Rail mounting kit, metal, increased shock&vibration resistance, for TIB series