THN 20-2422
Produkt
The THN 20 series is the latest generation of high performance DC/DC converter modules with highest power density. The product achieves 20 W output power while it comes in a metal case with dimensions of only 1.0" x 1.0" x 0.4". All models have a wide 2:1 input voltage range and precisely regulated output voltages, even under no load conditions. Highest efficiency of up to 90% makes this product very reliable and applicable in temperature ranges of up to 75°C or 85°C with optional mounted heat sink. Together with low input current characteristics at minimal load and remote On/Off control these converters are the ideal solution for battery-operated systems. Typical applications are in mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space on the PCB is critical.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1.0" x 1.0" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1.0" x 1.0" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
Common Mode Choke, 325 µH, 35 mΩ, 3.3 A
1"x1" metal heatsink, 15.8 K/W, H=5.6 mm