THN 15-4810
Produkt
The THN 15 series is the latest generation of high performance DC/DC converter modules setting new standards concerning power density. This product with 15 W comes in a encapsulated, shielded metal package with dimensions of only 1.0" x 1.0" x 0.4" and occupies 50% (!) less board space. All models have wide 2:1 input voltage range and precisely regulated, isolated output voltages. Advanced circuit design provides high efficiency up to 88% which allows an operating temperature range of –40°C to +85°C (with derating). Further features include remote On/Off and trimmable output. Typical applications for these converters are mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space on PCB is critical.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 1.0" x 1.0" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
Common Mode Choke, 325 µH, 35 mΩ, 3.3 A
1"x1" metal heatsink, 15.8 K/W, H=5.6 mm