TEP 75-2412WI-CM
Produkt
The TEP 75WICM Series is a family of isolated high performance DC/DC converter modules. They come in chassis mount version with screw terminal block. These converters are suitable for a wide range of applications, but the product is designed particularly also for industrial applications where often no PCB mounting is possible but the module has to be mounted on a chassis. Four threaded M3 inserts in the module makes chassis mount or attachment of a heatsink for optimal thermal management very simple. For easy connection there is also an unique adaptor available with screw terminals. A very high efficiency allows an operating temperature up to +60°C with natural convection cooling without power derating. Further features include output voltage trimming, Remote On/Off and under voltage lockout. The very wide input voltage range makes these converters also an interesting solution for battery operated systems.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Andere Modelle in Serie
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package
75 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package
Common Mode Choke, 156 µH, 15 mΩ, 11.3 A
Common Mode Choke, 305 µH, 20 mΩ, 11.3 A
DIN-Rail mounting kit, metal, for TEP series