TEP 160-2415-CM
Produkt
The TEP 160 Series is a family of isolated high performance DC/DC converter modules with wide 2:1 input voltage ranges which come in a rugged, sealed industry standard half brick package.
A very high efficiency allows full power operation without forced air cooling at 25°C This temperature can be increased to 40°C with optional mounted heatsink or up to 60°C when mounted on an iron base plate. The very wide input voltage range makes these converters interesting solution for battery operated systems. Typical applications are in telecom/datacom, industry control and railway systems for on board power distribution. These series is available in many optional designs on demand --> see options.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Andere Modelle in Serie
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package
160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block
Common Mode Choke, 156 µH, 3 mΩ, 25 A
DIN-Rail mounting kit, metal, for TEP series