TEN 20-4813WI
Produkt
The TEN 20WI series is a family of high performance 20W DC/DC converter modules featuring ultra wide 4:1 input voltage ranges in a compact 2“ x 1.6“ low profile package with industry-standard footprint. A very high efficiency allows an operating temperature range of –40°C to 85°C. A built-in EMI input filter complies with EN 55022, class A. Further standard features include remote On/Off, output voltage trimming, over voltage protection and short-circuit protection.
Typical applications for these converters are battery operated equipment and distributed power architectures in communication and industrial electronics, everywhere where isolated, tightly regulated voltages are required.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
20 Watt DC/DC converter, industrial, 4:1 input, cost optimized, high temperature range, encapsulated, 2" x 1" metal package
20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1.0" x 1.0" metal package
2"x1.5" metal heatsink, 8.2 K/W, H=5.6 mm