TEM 3-0511
Produkt
The TEM 3 series is a range of isolated dc/dc converters in a DIL-24 package. They offer tight output regulation and very low output noise. Operating temperature range is –25°C to +71°C. This product series provdes a cost effective solution for many industrial or consumer electronics applications.
Zusätzliche Dokumente
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, ±10% input, cost optimized, regulated, encapsulated, DIP-24
3 Watt DC/DC converter, industrial, 2:1 input, cost optimized design, encapsulated, DIP-24