TDR 3-4812WI
The TDR 3WI series is a family of compact 3 W DC/DC-converters with 4:1 input voltage ranges and tightly regulated output voltages even under no load conditions. The product is available in THD-package. They work with high efficiency over the full load range and come with a remote On/Off input. The usability in temperature ranges of up to +85°C, continuous short circuit protection and excellent immunity against environmental influences make these converters very reliable. A TDR 3WI converter is the ideal solution for space critical high end applications in communication equipment, instrumentation and industrial electronics.
Product Documentation
Accessories
Compatible AccessoriesWhere to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Other models in series
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 8 products can be added to the comparison list.
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
Only 8 products can be added to the comparison list.
3 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), DIP-14
Only 8 products can be added to the comparison list.
3 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), SMD (DIP-14)
Only 8 products can be added to the comparison list.
3 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), DIP-14
Only 8 products can be added to the comparison list.
3 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), SMD (DIP-14)
Only 8 products can be added to the comparison list.
3 Watt DC/DC converter, industrial, 4:1 input, regulated, encapsulated (overmold), SMD (DIP-14)
Only 8 products can be added to the comparison list.
3 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8
Inductor, 18 µH, 150 mΩ, 1.23 A