TDN 3-2415WI
Produkt
The TDN 3WI Series comprises 3 Watt fully regulated, high performance DC/DC converters. They come in a compact cubical package of only 1.23 cm3. Full load operation is reliable up tp 70°C environment temperature. With 1'600 VDC I/O-isolation voltage, external On/Off, and short current protection they cover a wide range of application when space is limited. The input of the converters is designed for a wide voltage range (4:1) and minimum load is not required.
The functional I/O-isolation system is designed to meet IEC/EN/UL 62368-1 (not certified) with a test voltage (60 s) of 1'600 VDC.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package
5 Watt DC/DC converter, industrial, 4:1 input, highest power density, regulated, encapsulated, DIP package
3 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, high operating temperature, regulated, encapsulated, SIP-8
Inductor, 15 µH, 235 mΩ, 0.85 A