直销和分销商
中东地区
Find out more
The THN 15N series is the latest generation of high performance 15 W DC/DC converters and comes in an encapsulated, shielded 1.0" x 1.0" x 0.4" metal package. The new and improved design allows to fully integrate an EN 55032 class A filter and greatly reduces the no-load power consumption (96-336 mW). Advanced circuit design and a high efficiency of up to 91% enable the THN 15N to operate in a temperature range of –40°C to +70°C without derating. All models have a wide 2:1 input voltage range and precisely regulated, isolated output voltages. Further features include remote On/Off and trimmable outputs. Together with the latest IT safety certifications (UL 62368-1) typical applications for these converters are mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space on PCB is critical.
15 Watt converter in a compact
1.0" x 1.0" metal package
Wide 2:1 input voltage:
9-18, 18-36, 36-75 VDC
Internal EN 55032 class A filter
Operating temperature range
-40 to +70 °C without derating
Low no-load power consumption
96-336 mW
High efficiency up to 91%
I/O-isolation voltage 1600 VDC
Protection against overload,
overvoltage and short circuit
Remote On/Off and Trim function
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
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
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package
20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
Inductor, 1.1 µH, 15 mΩ, 3.24 A
1"x1" metal heatsink, 15.8 K/W, H=5.6 mm
1"x1" metal heatsink, 12 K/W, H=7.6 mm
1"x1" metal heatsink, 10 K/W, H=12.7 mm
1"x1" metal heatsink, 9 K/W, H=20.3 mm
Inductor, 10 µH, 100 mΩ, 1.44 A