直销和分销商
中东地区
Find out more
The THL 10WI is a series of general purpose 10 Watt dc/dc-converters packed in the compact 1” x 1” case and is a pin to pin replacement for the popular 1” x 2” size products. The industrial standard pinout, the ultra wide 4:1 input voltage range and the input filter that meets EN 55022 Class A without external components make these converters easy to design in and suitable for to cost optimize many existing and new applications. The models have a remote On/Off control, short circuit and overvoltage protection and are applicable in temperature ranges of up to +75°C or +85°C with optional mounted heat sink. Typical applications are instrumentation, distributed power architectures in communication and industrial electronics
1“ x 1“ x 0.4“ metal package
Ultra wide 4:1 input voltage range
High efficiency up to 87 %
I/O-isolation 1500 VDC
Input filter to meet EN 55022, class A
Remote On/Off
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
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
10 Watt DC/DC converter, industrial, 4:1 input, ultra compact design, encapsulated, DIP-16 metal package
10 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24
12 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24
10 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package
1"x1" metal heatsink, 16 K/W, H=6 mm